Image for illustrative purpose only

FGG.0R.010.AZA05

Nb of contacts Fluidic
1
Jacket cable outside diameter [mm]
1.60 - 6.20 mm
Size
0R

Electrical Configuration

Nb of contacts Fluidic
1
Contact Termination Fluidic
Solder

Form & Material

Shell style / Model id
FGG - Male fluidic / pnuematic contact
Housing material
Stainless steel
Keying
No keying
Weight
0.53 g

Environment

Environmental sealing (IP rating)
No IP rating
Temperature range
-30°C / +150° C

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Jacket cable outside diameter [mm]
1.60 - 6.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/TOOLS/contacts/FGG_0R_010_AZA05.gif
https://web.lemo.com/img/Illustrations/nopic/no_key.gif
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.