Image for illustrative purpose only

EGG.0R.010.AZL05

Nb of contacts Fluidic
1
Jacket cable outside diameter [mm]
1.60 - 6.20 mm
Size
0R

Electrical Configuration

Nb of contacts Fluidic
1
Contact Termination Fluidic
Solder
Contact Type
Solder

Form & Material

Shell style / Model id
EGG - Female fluidic / pnuematic contact
Housing material
Stainless steel
Keying
No keying
Weight
0.61 g

Environment

Environmental sealing (IP rating)
No IP rating

Cable fixation

Jacket cable outside diameter [mm]
1.60 - 6.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/TOOLS/contacts/EGG_0R_010_AZL05.gif
https://web.lemo.com/img/Illustrations/nopic/no_key.gif
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.