Image for illustrative purpose only

PHG.2L.306.YLMC82Z

Number of contacts Low Voltage
6
Wire Size/AWG
20 - 18
Socket / Receptacle
Socket / Receptacle - Free
Locking system
Push-pull
Size
2L

Electrical Configuration

Contact Termination Low voltage
Crimp
Rated current
12 A
Contact Type
Crimp
Contact Dia.
1.3
Number of contacts Low Voltage
6
Wire Size/AWG
20 - 18

Form & Material

Shell style / Model id
PH - Free socket, cable collet and nut for fitting a bend relief
Socket / Receptacle
Free
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Variant
Nut for fitting a bend relief

Environment

Environmental sealing (IP rating)
IP66
Temperature range
-55°C / +200°C

Cable fixation

Cable termination protection
Standard back nut (no additional protection)

Technical plans

https://web.lemo.com/img/Illustrations/l/models/phg_z.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A L S2
mm. 19 54 12
in. 0.75 2.13 0.47
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.