FHG.0L.302.CLAC50

Low Voltage
2
Wire Size/AWG
30 - 22
Plug
Plug - Elbow
Locking system
Push-pull

Electrical Configuration

Contact Termination Low voltage
Solder
Contact Type
Solder
Contact Dia.
0.9
Low Voltage
2
Wire Size/AWG
30 - 22

Form & Material

Shell style / Model id
FH - Elbow plug, cable collet
Plug
Elbow
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with male pin 1

Environment

Environmental protection
IP50
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/l/models/fhg.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A D H L M S1 S2 S3
mm. 11.5 7.6 27 36 25 10 8 8
in. 0.45 0.3 1.06 1.42 0.98 0.39 0.31 0.31
icon pdf
Solutions Selection Guide
icon pdf
Military Leaflet en
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO push-pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.