Image for illustrative purpose only

FGG.2L.306.CLCD72Z

Number of contacts Low Voltage
6
Wire Size/AWG
20 - 18
Plug
Plug - Straight
Locking system
Push-pull
Size
2L

Electrical Configuration

Contact Termination Low voltage
Crimp
Rated current
12 A
Contact Type
Crimp
Contact Dia.
1.3
Number of contacts Low Voltage
6
Wire Size/AWG
20 - 18

Form & Material

Shell style / Model id
FG - Straight plug, cable collet and nut for fitting a bend relief
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with male pin 1
Variant
Nut for fitting a bend relief
Weight
42.36 g

Environment

Environmental sealing (IP rating)
IP66
Temperature range
-55°C / +200°C
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.