Image for illustrative purpose only

FGG.2L.303.CLAC70

Number of contacts Low Voltage
3
Wire Size/AWG
28 - 20
Plug
Plug - Straight
Locking system
Push-pull
Size
2L

Electrical Configuration

Contact Termination Low voltage
Solder
Rated current
15 A
Contact Type
Solder
Contact Dia.
1.3
Number of contacts Low Voltage
3
Wire Size/AWG
28 - 20

Form & Material

Shell style / Model id
FG - Straight plug, cable collet
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with male pin 1
Weight
41.65 g

Environment

Environmental sealing (IP rating)
IP66
Temperature range
-55°C / +200°C
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/l/models/fgg.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A L M S2
mm. 16 52 36 12
in. 0.63 2.05 1.42 0.47
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.