Image for illustrative purpose only

EHL.1L.306.KLL

Number of contacts Low Voltage
6
Wire Size/AWG
32 - 24
Locking system
Push-pull
Size
1L

Electrical Configuration

Contact Termination Low voltage
Solder
Rated current
7 A
Contact Type
Solder
Contact Dia.
0.7
Number of contacts Low Voltage
6
Wire Size/AWG
32 - 24

Form & Material

Housing material
Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Weight
25.83 g

Environment

Environmental sealing (IP rating)
IP66
Temperature range
-55°C / +200°C
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/s/keys/herm.gif
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.