Image for illustrative purpose only

FWE.MH.03E.XLZ

Plug
Plug - Fixed
Locking system
Push-pull
Size
MH

Electrical Configuration

Insert configuration value
MH.03E - 6 FO TYPE F7

Form & Material

Shell style / Model id
FWE - Fixed plug, nut fixing (IP68)
Plug
Fixed
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with male pin 1
Weight
60.03 g

Environment

Environmental sealing (IP rating)
IP68
Salt Spray Corrosion
max. 48 hr

Cable fixation

Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/SH-MH/types/03E_MH_f.gif
https://web.lemo.com/img/Illustrations/sh-mh/models/fwe_MH.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A B e E L M S1 S2 S3
mm. 34 34 M25x1 17 64.5 31.5 23.5 17 30
in. 1.34 1.34 0.67 2.54 1.24 0.93 0.67 1.18
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.