Image for illustrative purpose only

FHE.MH.03C.XLZT56N

Nb of contacts Fiber optic
4
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
4.60 - 5.50 mm
Size
MH

Electrical Configuration

Nb of contacts Fiber optic
4
Insert configuration value
MH.03C - 4 FO TYPE F2

Form & Material

Shell style / Model id
FHE - Straight plug (IP68)
Plug
Straight
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with male pin 1
Weight
55 g

Environment

Environmental sealing (IP rating)
IP68
Salt Spray Corrosion
max. 48 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
T type cable adapter
Jacket cable outside diameter [mm]
4.60 - 5.50 mm

Technical plans

https://web.lemo.com/img/Illustrations/SH-MH/types/03C_MH_f.gif
https://web.lemo.com/img/Illustrations/sh-mh/models/fhe_MH.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A L M N S2
mm. 34 109.3 98.9 56.9 15
in. 1.34 4.3 3.89 2.24 0.59
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.