Image for illustrative purpose only

EHA.MH.312.XLL

Number of contacts Low Voltage
12
Wire Size/AWG
28 - 20
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
MH

Electrical Configuration

Contact Termination Low voltage
Solder
Insert configuration value
MH.312 - 12 Low Voltage
Contact Type
Solder
Contact Dia.
1.3
Number of contacts Low Voltage
12
Wire Size/AWG
28 - 20

Form & Material

Shell style / Model id
EHA - Fixed receptacle, nut fixing (IP50)
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Aluminium (nickel plated [SAE AMS QQ N 290], anthracite color) shell and nut, other pieces bronze/brass
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Weight
33.95 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
3000 mating cycles
Salt Spray Corrosion
max. 48 hr

Technical plans

https://web.lemo.com/img/Illustrations/SH-MH/types/312_MH_f.gif
https://web.lemo.com/img/Illustrations/sh-mh/models/eha_MH.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A B e Loptic Lelect M N P S1 S3
mm. 32 34 M25x1 40.8 37 24.5 37 4.3 23.5 30
in. 1.26 1.34 1.61 1.46 0.96 1.46 0.17 0.93 1.18
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.