PST.F2.BA2.LCE10

Fiber optic
1

Electrical Configuration

Fiber optic
1

Form & Material

Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
4.55 g

Environment

Environmental protection
IP50

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
icon pdf
Solutions Selection Guide
icon pdf
Broadcast audio video
icon pdf
Broadcast F7 contact
icon pdf
Coelver 01
icon pdf
F8 contact
Other documents
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO push-pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.