Image for illustrative purpose only

PSS.F7.125.LCE23

Nb of contacts Fiber optic
1
Jacket cable outside diameter [mm]
0.25 - 2.00 mm
Size
F7

Electrical Configuration

Nb of contacts Fiber optic
1

Form & Material

Shell style / Model id
PSS.F7 - Female fiber-optic contact type F7, 125 micrometers fiber
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
2.41 g

Environment

Environmental sealing (IP rating)
IP50

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Jacket cable outside diameter [mm]
0.25 - 2.00 mm
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.