Image for illustrative purpose only

FXB.4A.675.CTCC13

Nb of contacts Triax
1
Plug
Plug - Straight
Locking system
Push-pull
Size
4A

Electrical Configuration

Nb of contacts Triax
1
Contact Termination Triax
Crimp
Insert configuration value
4A.675 - 1 Triax (75 Ohm)
Insulator
T: PTFE
Rated current
6 A
Impedance
75 Ohms
Vtest
1200 V (AC), 1690 V (DC)

Form & Material

Shell style / Model id
FXB - Straight plug, cable collet with earthing sleeve
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, male
Colour
Grey
Weight
213.79 g

Environment

Environmental sealing (IP rating)
IP61
Endurance
5000 mating cycles
Climatic Category
55/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/4a/types/4_675_m.gif
https://web.lemo.com/img/Illustrations/4a/models/fxb.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A M L
mm. 29 62 91
in. 1.14 2.44 3.58
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.