Image for illustrative purpose only

FBK.4A.675.CTA

Nb of contacts Triax
1
Plug
Plug - Fixed
Locking system
Push-pull
Size
4A

Electrical Configuration

Nb of contacts Triax
1
Contact Termination Triax
Solder
Insert configuration value
4A.675 - 1 Triax (75 Ohm)
Insulator
T: PTFE
Rated current
6 A
Impedance
75 Ohms
Vtest
1200 V (AC), 1690 V (DC)

Form & Material

Shell style / Model id
FBK - Fixed plug with square flange and tag, nut fixing, with earthing sleeve
Plug
Fixed
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, male
Colour
Grey
Weight
165.14 g

Environment

Environmental sealing (IP rating)
IP61
Endurance
5000 mating cycles
Climatic Category
55/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.