
- Home
- Solutions
- SPECIALTIES
- 3K.93C.Y - SMPTE Hybrid
- PEW.3K.93C.TLXT96Z
Electrical Configuration
- Number of contacts Low Voltage
- 2
- Contact Termination Low voltage
- Crimp
- Number of contacts High Voltage
- 2
- Contact Termination High voltage
- Crimp
- Nb of contacts Fiber optic
- 2
- Insert configuration value
- 3K.93C - 2 FO Type F2, 2 HV + 2 LV
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 A
- Fiber Optic Contact
- Type F2
- Vtest power/signal (AC)
- 2250V , 1000V
- Working voltage power/signal(AC)
- 600V , 42V
- Cable type
- SMPTE 311M or EBU R100
- Wire Size/AWG
- 24 - 20
Form & Material
- Shell style / Model id
- PE - Fixed receptacle, nut fixing, cable adapter, with bend relief nut (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- 5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts)
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
- Weight
- 114.75 g
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 20000 mating cycles
- Temperature range
- -40°C / +80°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- T type cable adapter
- Jacket cable outside diameter [mm]
- 8.90 - 9.50 mm
Technical plans


Dimensions
M | E | A | L | |
---|---|---|---|---|
mm. | 4.5 | 7.5 | 30 | 135 |
in. | 0.18 | 0.3 | 1.18 | 5.31 |
3K.93C.Y - SMPTE Hybrid

Main Features
- Digital HDTV cameras in outdoor environments (IP68)
- Conforms to ARIB, SMPTE & EBU standards
- Push-Pull latching system
- Robust construction

Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.