Image for illustrative purpose only

FFS.0A.250.NTAE31

Nb of contacts Coax
1
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
2.40 - 3.00 mm
Size
0A

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax - Conductor fixing
Solder
Insert configuration value
0A.250 - 1 Coax (50 Ohm)
OHM
50
Bucket Dia.
1.1

Form & Material

Shell style / Model id
FFS - Straight plug , cable crimping
Plug
Straight
Housing material
Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
Locking system
Push-pull
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
6.5 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Salt Spray Corrosion
>144 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Crimp
Jacket cable outside diameter [mm]
2.40 - 3.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/0a/models/ffs.gif

Dimensions

A L M S2 S1
mm. 9 37 28 7.5 7.5
in. 0.35 1.46 1.1 0.3 0.3
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.