Image for illustrative purpose only

CFF.0A.275.PTCG

Nb of contacts Coax
1
Plug
Plug - Bridge
Locking system
Snap-on
Size
0A

Electrical Configuration

Nb of contacts Coax
1
Insert configuration value
0A.275 - 1 Coax (75 Ohm)
Rated current
2 A
Impedance
75 Ohms

Form & Material

Shell style / Model id
CFF - Bridge plug with two non-latching plugs
Plug
Bridge
Housing material
PA.6 (Polyamide 6) shell, other pieces nickel plated [SAE AMS QQ N 290] brass
Locking system
Snap-on
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey

Environment

Environmental sealing (IP rating)
IP50
Endurance
1000 mating cycles

Technical plans

https://web.lemo.com/img/Illustrations/0a/models/cff_g.gif

Dimensions

B L M N H A
mm. 14 37.2 27.2 22.5 27.5 13.5
in. 0.55 1.46 1.07 0.89 1.08 0.53
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.