Image for illustrative purpose only

ABF.0A.250.CTA

Nb of contacts Coax
1
Locking system
Push-pull
Size
0A

Electrical Configuration

Nb of contacts Coax
1
Insert configuration value
0A.250 - 1 Coax (50 Ohm)
Insulator
T: PTFE
Impedance
50 Ohms

Form & Material

Shell style / Model id
ABF - Adapter from LEMO plug to BNC receptacle
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, male
Colour
Grey
Weight
10.45 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
>1000 mating cycles
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/0a/models/abf.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.