Image for illustrative purpose only

HVP.03.250.CLLSV

Nb of contacts Coax
1
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Threaded
Size
3

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax
Solder
Insert configuration value
3.25 - 1 Coax (50 Ohm)
Rated current
4 A
OHM
50
Contact Type
Solder

Form & Material

Shell style / Model id
HVP.03 - Fixed receptacle, round flange, nut fixing, vacuumtight
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Variant
Watertight / Vacuum-tested unmated (connector to device), special potting

Environment

Environmental sealing (IP rating)
Hermetic unmated
Climatical Category
20/200/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
100 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
60 bars (120 bars with LEMO cable assembly)
R leak (He) (max)
0.0000001 mbar*l/s (if vacuum-tested)
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/03/types/03_250_f.gif
https://web.lemo.com/img/Illustrations/03/models/hvp.gif

Dimensions

A B e L E M S1 S2
mm. 11 10.2 M7x0.5 21 6.5 6 9 9
in. 0.43 0.4 0.83 0.26 0.24 0.35 0.35
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.