Image for illustrative purpose only

FVS.03.250.CLAE24

Nb of contacts Coax
1
Plug
Plug - Straight
Locking system
Threaded
Size
3

Electrical Configuration

Nb of contacts Coax
1
Contact Termination Coax
Solder
Insert configuration value
3.25 - 1 Coax (50 Ohm)
Rated current
4 A
OHM
50
Contact Type
Solder

Form & Material

Shell style / Model id
FVS - Straight plug (coaxial) for cable crimping
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Weight
8.26 g

Environment

Environmental sealing (IP rating)
IP68
Temperature range
-20°C / +200°C
Climatical Category
20/200/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
100 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
60 bars (120 bars with LEMO cable assembly)
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Crimp
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.