HCP.01.250.KKLPV

Coax
1
Locking system
Push-pull

Electrical Configuration

Coax
1
Contact Termination Coax
Solder
Insert configuration value
1.25 - 1 Coax (50 Ohm)
Contact Type
Solder

Form & Material

Locking system
Push-pull
Keying
Circular, female
Variant
Watertight / Vacuum-tested unmated (connector to device)
Weight
1.85 g

Environment

Environmental protection
Hermetic unmated
R leak (He) (max)
0.0000001 mbar*l/s (if vacuum-tested)
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
icon pdf
Solutions Selection Guide
icon pdf
00 and 01 coaxial series (Nim Camac)
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO push-pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.