Standard
Image for illustrative purpose only
Nb of contacts Coax
1
Size
00
Different Minimum Order Quantities (MOQ) apply depending on whether a product is STANDARD or SPECIAL. Learn more.
For prototyping or sampling, reduced MOQs may be accepted — submit your request via this link.

Electrical Configuration

Nb of contacts Coax
1
Rated current
4 A
Impedance
50 Ohms

Form & Material

Shell style / Model id
GBB - Tapered washer
Housing material
Brass (nickel plated [SAE AMS QQ N 290]) washer
Keying
Circular (can rotate)
Weight
0.17 g

Environment

Environmental sealing (IP rating)
No IP rating
F ret (min)
100 N

Technical plans

https://web.lemo.com/img/Illustrations/s/accy/gbb.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A C L
mm. 9 7.1 2
in. 0.35 0.28 0.08
00 - NIM-CAMAC
00 - NIM-CAMAC
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Main Features
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.