Image for illustrative purpose only

FTY.00.250.CTF

Nb of contacts Coax
1
Plug
Plug - Straight
Locking system
Push-pull
Size
00

Electrical Configuration

Nb of contacts Coax
1
Insert configuration value
0.25 - 1 Coax (50 Ohm)
Insulator
T: PTFE
Rated current
4 A
OHM
50
Contact Type
Coaxial 50 Ohm
Test voltage
1.1 kV (rms)

Form & Material

Shell style / Model id
FTY - Straight plug with two parallel receptacles
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular (can rotate)
Colour
Grey
Weight
12.28 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
F ret (min)
100 N
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/00/types/00_250_f.gif
https://web.lemo.com/img/Illustrations/00/models/fty.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A L
mm. 7 29.5
in. 0.28 1.16
00 - NIM-CAMAC
00 - NIM-CAMAC
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Main Features
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.