Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SPECIALTIES
- 00 - NIM-CAMAC
- FTA.00.250.CTF
Electrical Configuration
- Nb of contacts Coax
- 1
- Insert configuration value
- 0.25 - 1 Coax (50 Ohm)
- Insulator
- T: PTFE
- Rated current
- 4 A
- OHM
- 50
- Contact Type
- Coaxial 50 Ohm
- Test voltage
- 1.1 kV (rms)
Form & Material
- Shell style / Model id
- FTA - T-plug with two in line receptacles
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular (can rotate)
- Colour
- Grey
- Weight
- 7.2 g
Environment
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- F ret (min)
- 100 N
- Salt Spray Corrosion
- >1000 hr
Technical plans
![https://web.lemo.com/img/Illustrations/00/types/00_250_f.gif](https://web.lemo.com/img/Illustrations/00/types/00_250_f.gif)
![https://web.lemo.com/img/Illustrations/00/models/fta.gif](https://web.lemo.com/img/Illustrations/00/models/fta.gif)
![https://web.lemo.com/img/Illustrations/s/keys/circ.gif](https://web.lemo.com/img/Illustrations/s/keys/circ.gif)
Dimensions
L | I | H | A | |
---|---|---|---|---|
mm. | 30 | 9.5 | 17.5 | 9 |
in. | 1.18 | 0.37 | 0.69 | 0.35 |
![00 - NIM-CAMAC](/media/catalog/category/00_series-880x544.png)
- Miniature circular connector
- Indoor/ protected environments (IP50)
- Push-Pull latching system
- Coaxial contact configurations
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
![Cable Assembly UK](https://www.lemo.com/sites/default/files//styles/extended_image_cover/public/2023-05/Cable_Assembly_Jordan.JPG.webp)
![Contact-us-1576x512.jpg](https://www.lemo.com/sites/default/files//styles/contact_us/public/2023-04/Contact-us-1576x512.jpg.webp)
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.