Image for illustrative purpose only

FFC.00.650.GLAC22Z

Nb of contacts Triax
1
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.70 - 2.10 mm
Size
00

Electrical Configuration

Nb of contacts Triax
1
Contact Termination Triax
Solder
Insert configuration value
0.65 - 1 Triax (50 Ohm)
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
3 A
Impedance
50 Ohm
OHM
50
VSWR
1.1 + 0.11 * f/GHz
Vtest
1200 V (AC), 1700 V (DC)
Contact Dia.
0.5 mm (0.02"in)

Form & Material

Shell style / Model id
FFC - Straight plug with flats on latch sleeve and cable collet, black POM (Delrin® outershell)
Plug
Straight
Housing material
PEEK (Polyetheretherketone) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, male
Variant
Nut for fitting a bend relief
Weight
2.7 g

Environment

Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
1.70 - 2.10 mm

Technical plans

https://web.lemo.com/img/Illustrations/s/types/00_650_m.gif
https://web.lemo.com/img/Illustrations/00/models/ffc.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif
00 - NIM-CAMAC
00 - NIM-CAMAC
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Main Features
Miniature circular connector
Indoor/ protected environments (IP50)
Push-Pull latching system
Coaxial contact configurations
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.