Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- REDEL
- REDEL SP - Inner Push-Pull
- SLP.M13.NLLN
Electrical Configuration
- Contact Termination Low voltage
- Solder
- R (max)
- 8.5 mOhm
- Insert configuration value
- SP.M13 - 13 Low V.
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 4 A
- Test voltage (kV rms) Contact-contact
- 1.05
- Contact Type
- Solder
- Max. Solid Conductor
- 0.36 mm^2 (AWG 22)
- Max. Stranded Conductor
- 0.36 mm^2 (AWG 28)
- Air clearance
- 0.5 mm
- Creepage distance
- 0.5 mm
- Bucket Dia.
- 0.8 mm (0.032in)
- Contact Dia.
- 0.7 mm (0.028in)
- Number of contacts Low Voltage
- 13
- Wire Size/AWG
- 30 - 22
Form & Material
- Shell style / Model id
- SL_.SP - Fixed socket, key (N) or keys (P, S and T), nut fixing, black front nut
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Proprietary sulfone, black
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=0, gamma=60, plug: male contacts, receptacle: female contacts)
- Variant
- Black front nut
- Weight
- 4.6 g
Environment
- Technical domain
- Medical
- Environmental sealing (IP rating)
- IP50
- Endurance
- >5000 mating cycles
- Temperature range
- -50°C / +170°C
- Steam sterilization
- > 100 times
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 1.00 - 12.60 mm
Technical plans
Dimensions
a | B | N | e | |
---|---|---|---|---|
mm. | 2.2 | 18.5 | 23.5 | M14x1 |
in. | 0.09 | 0.73 | 0.93 |
REDEL SP - Inner Push-Pull
Main Features
- Indoor/protected and outdoor environments
- Inner Push-Pull patented latching system
- Keying system & color coding
- Light & proprietary PPSU material
- Chemical and sterilization resistant
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.