Standard
Image for illustrative purpose only
Number of contacts Low Voltage
4
Wire Size/AWG
28 - 20
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 12.60 mm
Size
SP

Electrical Configuration

Number of contacts Low Voltage
4
Contact Termination Low voltage
Solder
R (max)
2.8 mOhm
Insert configuration value
SP.M04 - 4 Low V.
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
11.5 A
Test voltage contact-contact
2.26 (kV DC)
Max. Solid Conductor
0.50 mm² (AWG 20)
Max. Stranded Conductor
0.50 mm² (AWG 20)
Air clearance
0.95 mm
Creepage distance
0.95 mm
Bucket Dia.
1.1 mm (0.04in)
Contact Dia.
1.3 mm (0.0512in)
Wire Size/AWG
28 - 20
Gender
Standard

Form & Material

Shell style / Model id
SL_.SP - Fixed socket, key (N) or keys (P, S and T), nut fixing, blue front nut
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Proprietary sulfone, grey
Locking system
Push-pull
Keying
3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey - Blue
Variant
Blue front nut
Weight
4.35 g

Environment

Technical domain
Medical
Environmental sealing (IP rating)
IP50
Endurance
>5000 mating cycles
Temperature range
-50°C / +170°C
Steam sterilization
> 100 times

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Jacket cable outside diameter [mm]
1.00 - 12.60 mm

Technical plans

https://web.lemo.com/img/Illustrations/sp/types/M04_f.gif
https://web.lemo.com/img/Illustrations/sp/models/sl_a.gif
https://web.lemo.com/img/Illustrations/sp/keys/n_sp.gif

Dimensions

a B N e
mm. 2.2 18.5 23.5 M14x1
in. 0.09 0.73 0.93
REDEL SP - Inner Push-Pull
REDEL SP - Inner Push-Pull
Lightweight yet robust
Patented internal Push-Pull
High contact density
Reinforced mechanical shock resistance
Resin-free IP68 sealing
Unique design
Main Features
Lightweight yet robust
Patented internal Push-Pull
High contact density
Reinforced mechanical shock resistance
Resin-free IP68 sealing
Unique design
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.