Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- REDEL
- REDEL SP - Inner Push-Pull
- SKN.M22.NLNA
Electrical Configuration
- Number of contacts Low Voltage
- 22
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 8.5 mOhm
- Insert configuration value
- SP.M22 - 22 Low V.
- Footprint IPC Class3 compatibility
- Contact LEMO for details
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Contact Dia.
- 0.5 mm (0.0196in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- SK_.SP - Fixed socket, key (N) or keys (P, S and T) with two nuts (back panel mounting), blue front nut and straight print contacts
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Proprietary sulfone, black
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Black - Blue
- Variant
- Blue front nut
Environment
- Technical domain
- Medical
- Environmental sealing (IP rating)
- IP50
- Endurance
- >5000 mating cycles
- Temperature range
- -50°C / +170°C
- Steam sterilization
- > 100 times
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
Technical plans
Dimensions
| a | B | N | e | Emax | |
|---|---|---|---|---|---|
| mm. | 4.1 | 18.5 | 23.5 | M14x1 | 8.5 |
| in. | 0.16 | 0.73 | 0.93 | 0.33 |
REDEL SP - Inner Push-Pull
Main Features
- Lightweight yet robust
- Patented internal Push-Pull
- High contact density
- Reinforced mechanical shock resistance
- Resin-free IP68 sealing
- Unique design

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.