Image for illustrative purpose only
Number of contacts Low Voltage
22
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Size
SP

Electrical Configuration

Contact Termination Low voltage
PCB - Straight
R (max)
8.5 mOhm
Insert configuration value
SP.M22 - 22 Low V.
Insulator
L: PEEK (UL 94 / V-0/1.5)
Contact Type
Print (straight)
Contact Dia.
0.5 mm (0.0196in)
Number of contacts Low Voltage
22

Form & Material

Shell style / Model id
SK_.SP - Fixed socket, key (N) or keys (P, S and T), with two nuts (back panel mounting), green front nut and straight print contacts
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
Proprietary sulfone, gray
Locking system
Push-pull
Keying
3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
Variant
Green front nut
Weight
4.84 g

Environment

Technical domain
Medical
Environmental sealing (IP rating)
IP50
Endurance
>5000 mating cycles
Temperature range
-50°C / +170°C
Steam sterilization
> 100 times

Cable fixation

Cable termination protection
Standard back nut (no additional protection)

Technical plans

https://web.lemo.com/img/Illustrations/sp/types/M22_f.gif
https://web.lemo.com/img/Illustrations/sp/models/sk_pcb_v.gif
https://web.lemo.com/img/Illustrations/sp/keys/n_sp.gif

Dimensions

a B N e Emax
mm. 4.1 18.5 23.5 M14x1 8.5
in. 0.16 0.73 0.93 0.33
REDEL SP - Inner Push-Pull
REDEL SP - Inner Push-Pull
Indoor/protected and outdoor environments
Inner Push-Pull patented latching system
Keying system & color coding
Light & proprietary PPSU material
Chemical and sterilization resistant
Main Features
Indoor/protected and outdoor environments
Inner Push-Pull patented latching system
Keying system & color coding
Light & proprietary PPSU material
Chemical and sterilization resistant
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.