Standard
Image for illustrative purpose only
Number of contacts Low Voltage
22
Wire Size/AWG
32 - 28
Gender
Standard
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
4.00 - 4.30 mm
Size
SP

Electrical Configuration

Number of contacts Low Voltage
22
Contact Termination Low voltage
Crimp
R (max)
8.5 mOhm
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
1.2 A
Test voltage contact-contact
1.9 (kV DC)
Max. Conductor
0.09 mm^2 (AWG 28)
Min. Conductor
0.035 mm^2 (AWG 32)
Air clearance
0.48 mm
Creepage distance
0.48 mm
Bucket Dia.
0.45 mm (0.0177in)
Contact Dia.
0.5 mm (0.0196in)
Wire Size/AWG
32 - 28
Gender
Standard

Form & Material

Shell style / Model id
SFN - Straight plug, key N, with cable collet and nut for fitting a bend relief, watertight when mated
Plug
Straight
Housing material
Proprietary sulfone, grey
Locking system
Push-pull
Keying
3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Variant
Grey collet nut for bend relief

Environment

Technical domain
Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
>5000 mating cycles
Temperature range
-50°C / +170°C
Steam sterilization
Fully sterilizable (Steam, Gamma, ETO) according to our protocols and tests, in compliance with ISO 11134 and IEC 60601-1 recommendations.

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
4.00 - 4.30 mm
REDEL SP - Inner Push-Pull
REDEL SP - Inner Push-Pull
Lightweight yet robust
Patented internal Push-Pull
High contact density
Reinforced mechanical shock resistance
Resin-free IP68 sealing
Unique design
Main Features
Lightweight yet robust
Patented internal Push-Pull
High contact density
Reinforced mechanical shock resistance
Resin-free IP68 sealing
Unique design
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.