Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- REDEL
- REDEL P - Push-Pull
- PRA.M1.4GL.LC39N
Electrical Configuration
- Number of contacts Low Voltage
- 14
- Contact Termination Low voltage
- Solder
- R (max)
- 8.5 mOhm
- Insert configuration value
- 1P.M14 - 14 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 2 A
- Test voltage contact-contact
- 0.85 (kV DC)
- Max. Solid Conductor
- 0.09 mm² (AWG 28)
- Max. Stranded Conductor
- 0.09 mm² (AWG 28)
- Air clearance
- 0.5 mm
- Creepage distance
- 0.5 mm
- Bucket Dia.
- 0.45 mm (0.018in)
- Contact Dia.
- 0.5 mm (0.0201in)
- Wire Size/AWG
- 34 - 28
- Gender
- Standard
Form & Material
- Shell style / Model id
- PR - Free receptacle with cable collet
- Socket / Receptacle
- Free
- Housing material
- PSU (Polysulfone), grey
- Locking system
- Push-pull
- Keying
- A: 2 keys (alpha=40, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey - Black
- Variant
- Black collet nut
Environment
- Technical domain
- Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- > 5000 mating cycles
- Temperature range
- -50°C / +150°C
- F ret (max)
- 150 N
- F ret (min)
- 50 N
- Steam sterilization
- Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 2.70 - 3.90 mm
Technical plans
Dimensions
| A | L | |
|---|---|---|
| mm. | 14 | 40 |
| in. | 0.55 | 1.57 |
REDEL P - Push-Pull
Main Features
- Indoor/protected environments (IP50/IP64)
- Push-Pull latching system
- Keying system & color coding
- Light & fully sterilizable construction
- Disposable included

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.