Image for illustrative purpose only
Number of contacts Low Voltage
12
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Size
1P

Electrical Configuration

Number of contacts Low Voltage
12
Contact Termination Low voltage
PCB - Elbow
R (max)
8.5 mOhm
Insert configuration value
1P.M12 - 12 Low Voltage
Footprint IPC Class3 compatibility
Contact LEMO for details
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
2.5 A
Test voltage contact-contact
0.75 (kV DC)
Air clearance
0.5 mm
Creepage distance
0.5 mm
Contact Dia.
0.5 mm (0.0201in)
Gender
Standard

Form & Material

Shell style / Model id
PK - Fixed receptacle with two nuts (back panel mounting), 90° print contacts
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
A: 2 keys (alpha=40, Plug: male contacts, Receptacle: female contacts)
Colour
Grey
Variant
Grey front nut

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
>5000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
150 N
F ret (min)
50 N
Steam sterilization
Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.

Technical plans

https://web.lemo.com/img/Illustrations/p/models/pk_10_g_elbow.gif
https://web.lemo.com/img/Illustrations/p/keys/a_1.gif

Dimensions

A L N
mm. 19.5 5.2-12.9 20.5
in. 0.77 0.81

CAD

REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.