Image for illustrative purpose only
Number of contacts Low Voltage
10
Wire Size/AWG
34 - 28
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Fixed Panel Rear Mounted
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 12.60 mm
Size
1P

Electrical Configuration

Number of contacts Low Voltage
10
Contact Termination Low voltage
Solder
R (max)
8.5 mOhm
Insert configuration value
1P.M10 - 10 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
3 A
Test voltage contact-contact
1.2 (kV DC)
Max. Solid Conductor
0.09 mm² (AWG 28)
Max. Stranded Conductor
0.09 mm² (AWG 28)
Air clearance
0.55 mm
Creepage distance
0.55 mm
Bucket Dia.
0.45 mm (0.018in)
Contact Dia.
0.5 mm (0.0201in)
Wire Size/AWG
34 - 28
Gender
Standard

Form & Material

Shell style / Model id
PK - Fixed receptacle with two nuts (back panel mounting)
Socket / Receptacle
Fixed Panel Rear Mounted
Housing material
PSU (Polysulfone), black
Locking system
Push-pull
Keying
A: 2 keys (alpha=40, Plug: male contacts, Receptacle: female contacts)
Colour
Black - Grey
Variant
Grey front nut
Weight
5.23 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
> 5000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
150 N
F ret (min)
50 N
Steam sterilization
Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.

Cable fixation

Jacket cable outside diameter [mm]
1.00 - 12.60 mm
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.