Image for illustrative purpose only

PAH.M0.8GL.LC39A

Number of contacts Low Voltage
8
Wire Size/AWG
32 - 24
Gender
Reverse Gender
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
2.70 - 3.90 mm
Size
1P

Electrical Configuration

Number of contacts Low Voltage
8
Contact Termination Low voltage
Solder
R (max)
6.5 mOhm
Insert configuration value
1P.M08 - 8 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
5 A
Test voltage contact-contact
1.48 (kV DC)
Max. Solid Conductor
0.25 mm² (AWG 24)
Max. Stranded Conductor
0.14 mm² (AWG 26)
Air clearance
0.6 mm
Creepage distance
0.6 mm
Bucket Dia.
0.6 mm (0.024in)
Contact Dia.
0.7 mm (0.0275in)
Wire Size/AWG
32 - 24
Gender
Reverse Gender

Form & Material

Shell style / Model id
PA - Straight plug with cable collet
Plug
Straight
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
H: 2 keys (beta=170, plug: female contacts, receptacle: male contacts)
Colour
Grey - Blue
Variant
Blue collet nut

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
> 5000 mating cycles
Temperature range
-50°C / +150°C
F ret (max)
150 N
F ret (min)
50 N
Steam sterilization
Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
2.70 - 3.90 mm

Technical plans

https://web.lemo.com/img/Illustrations/p/types/1_m08_m.gif
https://web.lemo.com/img/Illustrations/p/models/pa_a.gif
https://web.lemo.com/img/Illustrations/p/keys/h_1.gif
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.