FGG.3P.306.NLWD75

Low Voltage
7
Wire Size/AWG
30 - 22
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
6.70 - 7.50 mm
Size
3P

Electrical Configuration

Insert configuration value
3P.306 - 6 Low Voltage + 1 Ground contact
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
6 Amps
Contact Type
Special
Contact Dia.
0.9
Low Voltage
7
Wire Size/AWG
30 - 22

Form & Material

Shell style / Model id
FG - Straight plug with key and cable seal
Plug
Straight
Housing material
PSU (Polysulfone), black
Locking system
Push-pull
Keying
User configurable, 1 of 11 key positions. Plug: male contacts, Receptacle: female contacts
Weight
16.56 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental protection (IP rating)
IP61
Minimal temperature
-50°C / +150°C
F ret (max)
200 N
F ret (min)
100 N
Steam sterilization
20 times (with potting on rear connection)

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
6.70 - 7.50 mm

Technical plans

https://web.lemo.com/img/Illustrations/p/types/3_306_m.gif
https://web.lemo.com/img/Illustrations/p/models/fg_n_g.gif
https://web.lemo.com/img/Illustrations/p/keys/custom.gif

Dimensions

A L
mm. 21.2 63
in. 0.83 2.48
icon pdf
REDEL P series catalog
icon pdf
Solutions Selection Guide
icon pdf
Product brief - REDEL 2P High Voltage
icon pdf
Flyer PGG en
icon pdf
REDEL single use connector
Other documents
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.