Image for illustrative purpose only

CAB.H34.SLW.C7G-2

Number of contacts High Voltage
34
Gender
Standard
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
5.30 - 7.20 mm
Size
2P
Sold in sets of 20. Quantity 1 = 20 items.

Electrical Configuration

Number of contacts High Voltage
34
Contact Termination High voltage
Solder
Insert configuration value
2P.H34 - 34 High Voltage
Insulator
L: PEEK for solder contacts
Rated current
1.2 A
Single wire jacket diameter max
0.7 mm (0.276 in)
ESD air discharge - IEC 61000-4-2: 2008 - 969 hPa / 25°C / 35 %HR
15 kV DC with standard model CKB.H34.SLWG-2 or CRB.H34.SLWG-2
Creepage (contact-contact) - Mated
IEC 60601-1 - 4.8 mm (0.189 in)
Creepage (contact-contact) - Unmated
IEC 60601-1 - 0.28 mm (0.011 in)
Air clearance distances (contact-contact) – Mated
IEC 60601-1 - 4.8 mm (0.189 in)
Air clearance distances (contact-contact) – Unmated
IEC 60601-1 - 0.28 mm (0.011 in)
Air clearance - 1 or 2 MOOP - Mated
IEC 60601-1: 2.8 kV DC / 11.7 mm (0.461 in)
Creepage 1 MOOP - Mated with fixed socket
IEC 60601-1: 1 kV DC / 11.7 mm (0.461 in)
Test voltage contact-contact
5.6 kV DC
Bucket Dia.
0.4 mm (0.0157in)
Contact Dia.
0.5 mm (0.0197in)
Gender
Standard

Form & Material

Shell style / Model id
CA - Straight plug with cable collet
Plug
Straight
Housing material
PEI (Polyetherimide), grey
Locking system
Push-pull
Keying
B: 3 keys (alpha=0, gamma=60, Plug: male contacts, Receptacle: female contacts)
Colour
Grey
Weight
8.6 g

Environment

Technical domain
Specially designed for electrophysiological catheters (EP) mapping and Pulse Field Ablation (PFA) applications., Energy and Industrial, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
>1000 mating cycles
Temperature range
-50°C / +150°C
F retention
min 110 N
Steam sterilization
Compiles with ISO 17665:2024 sterilization standard for autoclave, ISO 11135:2014 for EtO, and ISO 11137-1, -2, -3 standards for gamma, e-beam x-ray. For more details on sterilization methods and cycles, please contact us.
Note
This reference is sold in sets of 20 pieces and includes respective quantities of polyimide tubes and potting rings required for the cable assembly. Ordering individual references is not possible.

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
5.30 - 7.20 mm
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.