Image for illustrative purpose only

CAB.814.GLA.C92ZG

Gender
Standard
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
7.30 - 9.20 mm
Size
2P

Electrical Configuration

Insulator
L: PEEK for solder contacts
Impedance
50 Ohms
Gender
Standard

Form & Material

Shell style / Model id
CA - Straight plug with cable collet
Plug
Straight
Housing material
PSU (Polysulfone), grey
Locking system
Push-pull
Keying
B: 3 keys (alpha=0, gamma=60, Plug: male contacts, Receptacle: female contacts)
Colour
Grey
Weight
7.96 g

Environment

Technical domain
Energy and Industrial, Medical, Test and Measurement, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP50
Endurance
>1000 mating cycles
Temperature range
-50°C / +150°C

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
7.30 - 9.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/p/models/ca_g.gif
https://web.lemo.com/img/Illustrations/p/keys/b_2.gif
REDEL P - Push-Pull
REDEL P - Push-Pull
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Main Features
Indoor/protected environments (IP50/IP64)
Push-Pull latching system
Keying system & color coding
Light & fully sterilizable construction
Disposable included
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.