T - Small Outdoor keyed
- IP68
- Push-Pull & Break Away Latching system
- Robust Multi-Keying system
- Miniature design
| Description | Description LEMO original Push-Pull solution for protected environments | Description LEMO original Push-Pull solution for outdoor environments | Description LEMO original miniature Push-Pull solution for outdoor environments | Description LEMO original Push-Pull solution with unmatched mating ergonomy | Description LEMO original Push-Pull solution for outdoor environments with unmatched mating ergonomy |
| Locking | Locking Push-Pull | Locking Push-Pull | Locking Push-Pull | Locking Push-Pull | Locking Push-Pull |
| Size | Size 8 sizes from ø 6.4 to ø 35.0 mm (plugs) | Size 6 sizes from ø 11.0 to ø 38.0 mm (plugs) | Size 5 sizes from ø 7.0 to ø 18.8 mm (plugs) | Size 8 sizes from ø 6.4 to ø 46.0 mm (plugs) | Size 7 sizes from ø 11.0 to ø 47.0 mm (plugs) |
| Keying | Keying 13 keyway options | Keying 9 keyway options | Keying 5 keyway options | Keying 1 (stepped inserts) | Keying 1 (stepped inserts) |
| Shell Types | Shell Types Over 60 shell styles | Shell Types Over 28 shell styles | Shell Types Over 14 shell styles | Shell Types Over 50 shell styles | Shell Types Over 22 shell styles |
| Shell Material | Shell Material Brass | Shell Material Brass | Shell Material Brass | Shell Material Brass | Shell Material Brass |
| Plating | Plating Chrome | Plating Chrome | Plating Chrome | Plating Chrome | Plating Chrome |
| Cable Diameter | Cable Diameter 1.4 to 25 mm | Cable Diameter 1.0 to 23.5 mm | Cable Diameter 2.4 to 15 mm | Cable Diameter 1.3 to 30 mm | Cable Diameter 1.0 to 30 mm |
| NB of contact | NB of contact 2 to 64 | NB of contact 2 to 64 | NB of contact 2 to 32 | NB of contact 1 to 106 | NB of contact 1 to 106 |
| AWG | AWG 8 to 32 | AWG 8 to 32 | AWG 12 to 32 | AWG 0 to 32 | AWG 0 to 32 |
| Contact types | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Multipole • Coax • Fibre Optic • Fluidic High Voltage • Mixed • Thermocouple | Contact types Unipole • Multipole • Coax • Fibre Optic • Fluidic • Mixed • Thermocouple | Contact types Unipole • Multipole • Coax • Fibre Optic Fluidic • Mixed • Thermocouple |
| Contact Termination | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) | Contact Termination Solder / Crimp / Print (PCB) |
| Data Protocols | Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a | Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a | Data Protocols USB 2.0 / USB 3.1 / Eth Cat6a | Data Protocols - | Data Protocols - |
| Sealing Level | Sealing Level IP50 / hermetic sockets | Sealing Level IP68 / hermetic sockets | Sealing Level IP68 / hermetic sockets | Sealing Level IP50 / hermetic sockets | Sealing Level IP68 / hermetic sockets |
| Temperature Range | Temperature Range -55°C to 250°C | Temperature Range -55°C to 200°C | Temperature Range -55°C to 200°C | Temperature Range -55°C to 250°C | Temperature Range -55°C to 200°C |
| Mating Cycles | Mating Cycles > 5000 | Mating Cycles > 5000 | Mating Cycles > 3000 | Mating Cycles > 5000 | Mating Cycles > 5000 |
The T series offers a watertight (IP68) miniature design that is solid and field proven for use in demanding and exposed environments. The classic ergonomic design comes in a variety of models featuring options for overmolding, fixed-hight receptacles, elbow plugs, vacuum-tight variants and offer 360° EMC shielding. The large selection of insert configurations (high-density low voltage, high power, coaxial, fibre optic, fluidic, and hybrids), make the T series suitable for a wide range of applications where size, weight, durability and stealthness are critical.
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 3.60 - 4.00 mm
- Contacts
- 2 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 3.10 - 3.50 mm
- Contacts
- 2 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 2.60 - 3.00 mm
- Contacts
- 2 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 2.10 - 2.50 mm
- Contacts
- 2 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 1.60 - 2.00 mm
- Contacts
- 2 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 1.00 - 1.20 mm
- Contacts
- 2 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 4.10 - 4.50 mm
- Contacts
- 2 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 4.60 - 5.00 mm
- Contacts
- 3 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 4.10 - 4.50 mm
- Contacts
- 3 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 3.60 - 4.00 mm
- Contacts
- 3 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 3.10 - 3.50 mm
- Contacts
- 3 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 2.60 - 3.00 mm
- Contacts
- 3 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 2.10 - 2.50 mm
- Contacts
- 3 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 1.60 - 2.00 mm
- Contacts
- 3 Low Voltage
- Plug
- Straight
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 1.00 - 1.20 mm
- Contacts
- 3 Low Voltage
News

Inside CERN's NA62 Experiment
Discover how CERN’s NA62 experiment uses advanced detectors, cutting-edge technology, and highly reliable LEMO connectors essential to its instrumentation and maintenance to capture ultra-rare particle decays and push the frontiers of physics.

NEW M Series Single Pair Ethernet
LEMO is proud to announce the launch of the LEMO OPTIMA M Series Single Pair Ethernet (SPE) – a breakthrough in high-speed connectivity.

NEW REDEL SP IP68 - Compact. Robust. Now resin-free IP68 sealing.
With the New REDEL SP IP68 Series, sealing performance no longer depends on complex or time-consuming potting processes.

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.