- Socket / Receptacle
- Fixed Panel Front Mounted
- Nb of contacts
- 3
- Termination
- Solder
- Wire Size/AWG
- 22 - 14
- Jacket cable outside diameter [mm]
- 2.00 - 16.60 mm
- Home
- Solutions
- ORIGINALS
- T - Small Outdoor keyed
- FGG.3T.303.CLKC75
Electrical Configuration
- Contact Termination Low voltage
- Solder
- Nb of contacts Thermocouple
- 2
- Contact Termination Thermocouple
- Solder
- Insert configuration value
- T.303 - Thermocouple 1 Pair, 1 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 25 A
- Contact Dia.
- 2 mm (0.079"in)
- Number of contacts Low Voltage
- 1
- Wire Size/AWG
- 22 - 14
- Gender
- Standard
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Resistance to vibration
- 15 g [10 Hz - 2000 Hz]
- Shock Resistance
- 100 g [ 6 ms]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 7.10 - 7.50 mm
Technical plans
Dimensions
A | L | M | S1 | S2 | |
---|---|---|---|---|---|
mm. | 18.8 | 64 | 49 | 16 | 14 |
in. | 0.74 | 2.52 | 1.93 | 0.63 | 0.55 |
T - Small Outdoor keyed
Main Features
- IP68
- Push-Pull & Break Away Latching system
- Robust Multi-Keying system
- Miniature design
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.