- Socket / Receptacle
- Free
- Nb of contacts
- 3
- Termination
- Crimp
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 5.10 - 5.50 mm
- Home
- Solutions
- ORIGINALS
- T - Small Outdoor keyed
- FGG.1T.303.CYKC55Z
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- Nb of contacts Thermocouple
- 2
- Contact Termination Thermocouple
- Crimp
- Insert configuration value
- T.303 - Thermocouple 1 Pair, 1 Low Voltage
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 12 A
- Thermocouple (P+/N-)
- Pin 1 / Pin 2
- ThC. Materials (P+/N-)
- Chromel / Alumel
- Contact Dia.
- 1.3
- Number of contacts Low Voltage
- 1
- Wire Size/AWG
- 28 - 20
- Gender
- Standard
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Resistance to vibration
- 15 g [10 Hz - 2000 Hz]
- Shock Resistance
- 100 g [ 6 ms]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 5.10 - 5.50 mm
Technical plans
Dimensions
A | L | M | S1 | S2 | |
---|---|---|---|---|---|
mm. | 12 | 45 | 34 | 11 | 9 |
in. | 0.47 | 1.77 | 1.34 | 0.43 | 0.35 |
T - Small Outdoor keyed
Main Features
- IP68
- Push-Pull & Break Away Latching system
- Robust Multi-Keying system
- Miniature design
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.