Special
Image for illustrative purpose only
Number of contacts Low Voltage
4
Wire Size/AWG
28 - 20
Gender
Standard
Plug
Plug - Straight
Locking system
Snap-on
Jacket cable outside diameter [mm]
4.60 - 5.00 mm
Size
2T

Electrical Configuration

Number of contacts Low Voltage
4
Contact Termination Low voltage
Solder
R (max)
3.6 mOhm
Insert configuration value
T.304 - 4 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
15 A
Vtest (contact-contact)
2.6 kV (DC)
Vtest (contact-shell)
2.6 kV (DC)
Max. Solid Conductor
0.5 mm² (AWG 20)
Max. Stranded Conductor
0.5 mm² (AWG 20)
Bucket Dia.
1 mm (0.039in)
Contact Dia.
1.3 mm (0.051in)
Wire Size/AWG
28 - 20
Gender
Standard

Form & Material

Shell style / Model id
FF - Straight Plug, non latching, cable collet
Plug
Straight
Housing material
Brass (black chrome) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Snap-on
Keying
G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
Colour
Black
Variant
Nut for fitting a bend relief

Environment

Technical domain
Energy and Industrial, Test and Measurement
Environmental sealing (IP rating)
IP68
Endurance
>3000 mating cycles
Temperature range
-55°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Resistance to vibration
15 g [10 Hz - 2000 Hz]
Shock Resistance
100 g [ 6 ms]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
4.60 - 5.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/t/types/304_m.gif
https://web.lemo.com/img/Illustrations/t/models/FFG.gif
https://web.lemo.com/img/Illustrations/t/keys/g.gif

Dimensions

A L M S1 S2
mm. 15 55 43 13 12
in. 0.59 2.17 1.69 0.51 0.47
T - Small Outdoor keyed
T - Small Outdoor keyed
IP68
Push-Pull & Break Away Latching system
Robust Multi-Keying system
Miniature design
Main Features
IP68
Push-Pull & Break Away Latching system
Robust Multi-Keying system
Miniature design
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.