- Plug
- Straight
- Nb of contacts
- 24
- Termination
- Crimp
- Wire Size/AWG
- 30 - 22
- Jacket cable outside diameter [mm]
- 10.60 - 12.00 mm
- Home
- Solutions
- ORIGINALS
- T - Small Outdoor keyed
- EGG.3T.324.CYK
Electrical Configuration
- Nb of contacts Thermocouple
- 24
- Contact Termination Thermocouple
- Crimp
- Insert configuration value
- 3T.324/ThC - 12 Thermocouple Pairs
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 4 A
- ThC. Materials (P+/N-)
- Chromel / Alumel
- Contact Dia.
- 0.7
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- >3000 mating cycles
- Temperature range
- -55°C / +200°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Resistance to vibration
- 15 g [10 Hz - 2000 Hz]
- Shock Resistance
- 100 g [ 6 ms]
- Salt Spray Corrosion
- >1000 hr
Technical plans
Dimensions
A | B | e | E | L | M | N | S1 | S2 | |
---|---|---|---|---|---|---|---|---|---|
mm. | 23.5 | 25.1 | M18x1.0 | 9.6 | 30.1 | 2.5 | 25 | 16.5 | 22 |
in. | 0.93 | 0.99 | 0.38 | 1.19 | 0.1 | 0.98 | 0.65 | 0.87 |
T - Small Outdoor keyed
Main Features
- IP68
- Push-Pull & Break Away Latching system
- Robust Multi-Keying system
- Miniature design
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.