Image for illustrative purpose only
Size
3T

Form & Material

Shell style / Model id
BRA - Blanking cap for fixed sockets
Keying
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
Weight
8.57 g

Environment

Environmental sealing (IP rating)
IP66
Climatical Category
50/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Resistance to vibration
15 g [10 Hz - 2000 Hz]
Shock Resistance
100 g [ 6 ms]

Technical plans

https://web.lemo.com/img/Illustrations/CAPS/T/bra.gif
https://web.lemo.com/img/Illustrations/t/keys/a.gif
T - Small Outdoor keyed
T - Small Outdoor keyed
IP68
Push-Pull & Break Away Latching system
Robust Multi-Keying system
Miniature design
Main Features
IP68
Push-Pull & Break Away Latching system
Robust Multi-Keying system
Miniature design
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.