Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- PGZ.2S.306.CLLD92Z
Electrical Configuration
- Number of contacts Low Voltage
- 6
- Contact Termination Low voltage
- Solder
- R (max)
- 3.6 mOhm
- Insert configuration value
- 2S.306 - 6 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 12 A
- Test voltage (kV DC)
- 2.1
- Max. Solid Conductor
- 0.5 mm² (AWG 20)
- Max. Stranded Conductor
- 0.5 mm² (AWG 20)
- Bucket Dia.
- 1 mm (0.039in)
- Contact Dia.
- 1.3 mm (0.051in)
- Wire Size/AWG
- 28 - 20
Form & Material
- Shell style / Model id
- PGZ - Free socket, - design chocolate block, cable collet and nut for fitting a bend relief
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 8.30 - 9.20 mm
Technical plans
Dimensions
| A | L | S1 | S2 | |
|---|---|---|---|---|
| mm. | 16.5 | 46 | 13 | 12 |
| in. | 0.65 | 1.81 | 0.51 | 0.47 |
S - Indoor Stepped Insert
Main Features
- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.