- Plug
- Straight
- Nb of contacts
- 2
- Termination
- Crimp
- Wire Size/AWG
- 28 - 20
- Jacket cable outside diameter [mm]
- 4.20 - 5.20 mm
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- PCA.1S.302.CYKC52
Electrical Configuration
- Nb of contacts Thermocouple
- 2
- Contact Termination Thermocouple
- Crimp
- Insert configuration value
- 1S.302/ThC - 1 Thermocouple Pair
- Insulator
- Y: PEEK for crimp contacts
- Rated current
- 15 A
- ThC. Materials (P+/N-)
- Chromel / Alumel
- Contact Dia.
- 1.3
- Wire Size/AWG
- 28 - 20
Form & Material
- Shell style / Model id
- PCA - Free receptacle, cable collet
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 4.20 - 5.20 mm
Technical plans
Dimensions
A | L | S2 | C | |
---|---|---|---|---|
mm. | 11.9 | 40.5 | 8.5 | 6.2 |
in. | 0.47 | 1.59 | 0.33 | 0.24 |
S - Indoor Stepped Insert
Main Features
- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
tt
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.