Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- GSC.3S.290.ND10
Electrical Configuration
- Insert configuration value
- 3S.290 - no contacts
Form & Material
- Shell style / Model id
- GSC - Lead through with cable collet
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) collet and crimping tube, brass (chrome plated [SAE AMS 2460]) collet nut
- Keying
- No keying
- Colour
- Grey
- Weight
- 20.82 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- No IP rating
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >144 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 9.30 - 10.00 mm
Technical plans
Dimensions
A | B | e | E | L | M | S2 | S3 | |
---|---|---|---|---|---|---|---|---|
mm. | 17 | 19.5 | M15x1.0 | 8.1 | 30 | 12 | 14 | 17 |
in. | 0.67 | 0.77 | 0.32 | 1.18 | 0.47 | 0.55 | 0.67 |
S - Indoor Stepped Insert
Main Features
- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.