Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- FAA.2S.130.CTA
Electrical Configuration
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 2S.130 - 1 Low Voltage
- Insulator
- T: PTFE
- Rated current
- 30 A
- Vtest (contact-contact)
- 2100 V (AC), 3000 V (DC)
- Vtest (contact-shell)
- 2100 V (AC), 3000 V (DC)
- Contact Type
- Solder
- Number of contacts Low Voltage
- 1
Form & Material
- Shell style / Model id
- FAA - Fixed plug, non-latching, nut fixing
- Plug
- Fixed
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Snap-on
- Keying
- Circular, male
- Colour
- Grey
- Weight
- 15.54 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Technical plans
Dimensions
L | M | E | A | B | e | S3 | A | S1 | |
---|---|---|---|---|---|---|---|---|---|
mm. | 25 | 13.8 | 4 | 18 | 19.5 | M15x1.0 | 17 | 18 | 13.5 |
in. | 0.98 | 0.54 | 0.16 | 0.71 | 0.77 | 0.67 | 0.71 | 0.53 |
S - Indoor Stepped Insert
Main Features
- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.