Special
Image for illustrative purpose only
Number of contacts Low Voltage
2
Socket / Receptacle
Socket / Receptacle - Elbow
Locking system
Push-pull
Panel Drill Hole
M9
Size
0S
Different Minimum Order Quantities (MOQ) apply depending on whether a product is STANDARD or SPECIAL. Learn more.
For prototyping or sampling, reduced MOQs may be accepted — submit your request via this link.

Electrical Configuration

Number of contacts Low Voltage
2
Contact Termination Low voltage
PCB - Straight
R (max)
4.8 mOhm
Insert configuration value
0S.302 - 2 Low Voltage
Footprint IPC Class3 compatibility
Yes
Class3 Productibility Level Compatibility
A (General Design Producibility - Preferred)
Insulator
L: PEEK (UL 94 / V-0/1.5)
Test voltage (kV DC)
1.6
Contact Dia.
0.9 mm (0.0354in)

Form & Material

Shell style / Model id
EXP - Elbow receptacle for printed circuit with two nuts (solder or screw fixing)
Socket / Receptacle
Elbow
Housing material
PPS (Polyphenylene) shell, other pieces nickel plated [SAE AMS QQ N 290] brass
Locking system
Push-pull
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Variant
No hardware (washer/nut)
Weight
8.58 g
Panel Drill Hole
M9

Environment

Technical domain
Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
Environmental sealing (IP rating)
IP50
Endurance
5000 mating cycles
Temperature range
-55°C / +220°C (max. temperature valid for short periods of use.)
Climatic Category
55/175/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
75 dB (10 MHz)
Shielding (min)
40 dB (1 GHz)
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
>144 hr

Technical plans

https://web.lemo.com/img/Illustrations/s/types/0_302_f.gif
https://web.lemo.com/img/Illustrations/s/models/exp.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

S3 A B D e E H I K L M N
mm. 11 12 12.5 14.5 M9x0.6 6 6.9 12.7 13.2 25 2.5 11.6
in. 0.43 0.47 0.49 0.57 0.24 0.27 0.5 0.52 0.98 0.1 0.46
S - Indoor Stepped Insert
S - Indoor Stepped Insert
Stepped inserts
8 sizes
Indoor/protected environments (IP50)
Push-Pull self latching system
Up to 106 contacts
Main Features
Stepped inserts
8 sizes
Indoor/protected environments (IP50)
Push-Pull self latching system
Up to 106 contacts
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.