- Nb of contacts
- 1
- Termination
- Crimp
- Wire Size/AWG
- 24 - 20
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- ERN.1S.304.CLM
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- Insert configuration value
- 1S.304 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 A
- Vtest
- 1200 V (AC), 1800 V (DC)
- Contact Type
- Crimp
- Bucket Dia.
- 0.8
- Contact Dia.
- 0.9
- Number of contacts Low Voltage
- 4
- Wire Size/AWG
- 24 - 20
Form & Material
- Shell style / Model id
- ERN - Fixed receptacle, nut fixing, with grounding tab
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 10.60 mm
Technical plans
Dimensions
A | B | e | E | L | M | S1 | S3 | |
---|---|---|---|---|---|---|---|---|
mm. | 14 | 16 | M12x1.0 | 7.5 | 22.4 | 1.5 | 10.5 | 14 |
in. | 0.55 | 0.63 | 0.3 | 0.88 | 0.06 | 0.41 | 0.55 |
S - Indoor Stepped Insert
Main Features
- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
tt
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.