- Plug
- Straight
- Nb of contacts
- 1
- Termination
- Solder
- Wire Size/AWG
- 18 - 10
- Jacket cable outside diameter [mm]
- 9.10 - 10.00 mm
- Home
- Solutions
- ORIGINALS
- S - Indoor Stepped Insert
- ERA.4S.140.CTL
Electrical Configuration
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 4S.140 - 1 Low Voltage
- Insulator
- T: PTFE
- Rated current
- 46 A
- Vtest
- 3000 V (AC), 4200 V (DC)
- Vtest (contact-contact)
- 3000 V (AC), 4200 V (DC)
- Vtest (contact-shell)
- 3000 V (AC), 4200 V (DC)
- Contact Type
- Solder
- Contact Dia.
- 4
- Number of contacts Low Voltage
- 1
- Wire Size/AWG
- 18 - 10
Form & Material
- Shell style / Model id
- ERA - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 63.3 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C
- Climatical Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 3.00 - 23.60 mm
Technical plans
Dimensions
A | B | e | E | L | M | S1 | S3 | |
---|---|---|---|---|---|---|---|---|
mm. | 28 | 34 | M25x1.0 | 12 | 34 | 2.5 | 23.5 | 30 |
in. | 1.1 | 1.34 | 0.47 | 1.34 | 0.1 | 0.93 | 1.18 |
S - Indoor Stepped Insert
Main Features
- Stepped inserts
- 8 sizes
- Indoor/protected environments (IP50)
- Push-Pull self latching system
- Up to 106 contacts
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
tt
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.